XM-A2B4-0404C
XR-A2B4-0404C RoHS



Low Pass Filter, XMW LPF [PCB: 155]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 9000 MHz

IL

N/A 0.63 dB

3dB PB

N/A 11000 MHz

20dB Rej Freq

N/A 17600 MHz

ROHS

RoHS

N/A XR-A2B4-0404C