XM-A2B5-0404C
XR-A2B5-0404C RoHS



Low Pass Filter, XMW LPF [PCB: 157]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 17000 MHz

IL

N/A 1 dB

3dB PB

N/A 21700 MHz

20dB Rej Freq

N/A 29500 MHz

ROHS

RoHS

N/A XR-A2B5-0404C