XM-A2B5-0404D
XR-A2B5-0404D RoHS



Low Pass Filter, XMW LPF [PCB: 0157]

Configurations

Unit of Measure

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 16600 MHz

IL

N/A 1 dB

3dB PB

N/A 21500 MHz

20dB Rej Freq

N/A 30000 MHz

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2B5-0404D