XM-B5K3-0404C
XR-B5K3-0404C RoHS



Low Pass Filter, L288XC3S [PCB: 167]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A L288XC3S

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 28800 MHz

IL

N/A 1.73 dB

3dB PB

N/A 29560 MHz

20dB Rej Freq

N/A 30500 MHz

40dB Rej Freq

N/A 31000 MHz

ROHS

RoHS

N/A XR-B5K3-0404C