XM-B5Y5-0604C
XR-B5Y5-0604C RoHS



Low Pass Filter, Lumped LPF [PCB: 976]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 11000 MHz

IL

N/A 0.8 dB

3dB PB

N/A 12400 MHz

20dB Rej Freq

N/A 16700 MHz

40dB Rej Freq

N/A 24000 MHz