XM-A546-0804D
XR-A546-0804D RoHS



Band Pass Tunable Filter, ADMV8818 [PCB: 2003]
Recommended Bias Controller: XM-D120-0804D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADMW8818-EP

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 18000 MHz

IL

N/A 9 dB

ROHS

RoHS

N/A XR-A546-0804D