XM-A7L5-0604C-01
XR-A7L5-0604C-01 RoHS



Band Pass Tunable Filter, AM3043 [PCB: 0797]
Included Bias Controller: XM-A7L6-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Atlanta Micro

Spec Sheet

N/A AM3043

Manufacturer Specs

Low Freq

N/A 6500 MHz

High Freq

N/A 17000 MHz

IL

N/A 6 dB

ROHS

RoHS

N/A XR-A7L5-0604C-01