XM-C6A4-0604C-01
XR-C6A4-0604C-01 RoHS



Band Pass Tunable Filter, ADMV8416 [PCB: 1484]
Included Bias Controller: XM-C6A7-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADMV8416

Manufacturer Specs

Low Freq

N/A 7000 MHz

High Freq

N/A 16000 MHz

IL

N/A 8 dB

ROHS

RoHS

N/A XR-C6A4-0604C-01