XM-C6A5-0604C-01
XR-C6A5-0604C-01 RoHS



Band Pass Tunable Filter, ADMV8432 [PCB: 1484]
Included Bias Controller: XM-C6A7-0604D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADMV8432

Manufacturer Specs

Low Freq

N/A 16000 MHz

High Freq

N/A 32000 MHz

IL

N/A 9 dB

ROHS

RoHS

N/A XR-C6A5-0604C-01