XM-C7G6-0604C-01
XR-C7G6-0604C-01 RoHS



Band Pass Tunable Filter, AM3102 [PCB: 2235]
Independent HP and LP CTL
Included Bias Controller: XM-C6K4-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Atlanta Micro

Spec Sheet

N/A AM3102

Manufacturer Specs

Low Freq

N/A 330 MHz

High Freq

N/A 1200 MHz

IL

N/A 2.5 dB

ROHS

RoHS

N/A XR-C7G6-0604C-01