XM-A519-0404D
XR-A519-0404D RoHS



Amplifier, GRF4003 [PCB: 2011]
Recommended Bias Controller: XM-A2J8-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF4003

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 3800 MHz

Gain

N/A 12.5 dB

NF

N/A .85 dB

ROHS

RoHS

N/A XR-A519-0404D