XM-A578-0404D
XR-A578-0404D RoHS



Amplifier, GRF2543 [PCB: 2012]
5.0 to 6.0 GHz Tune

Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2543

Manufacturer Specs

Low Freq

N/A 4900 MHz

High Freq

N/A 6000 MHz

Gain

N/A 14.4 dB

NF

N/A 1 dB

ROHS

RoHS

N/A XR-A578-0404D