XM-A579-0404D
XR-A579-0404D RoHS



Amplifier, GRF2011 [PCB: 2011]
0.7 to 3.8 GHz Tune
VDD=VEN=+5V
Recommended Bias Controller: XM-A2J9-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2011

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 3800 MHz

Gain

N/A 15.2 dB

NF

N/A 2.1 dB

ROHS

RoHS

N/A XR-A579-0404D