XM-A584-0404D
XR-A584-0404D RoHS



Amplifier, GRF2013 [PCB: 2011]
Tuned for F=0.05-2.2GHz VDD=+5V Ven=Self-Bias
Recommended Bias Controller: XM-B1C4-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2013

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 8000 MHz

Gain

N/A 18.5 dB

NF

N/A 1.4 dB

ROHS

RoHS

N/A XR-A584-0404D