XM-A585-0404D
XR-A585-0404D RoHS



Amplifier, GRF2070 [PCB: 2013]
Tuned for F=0.7G-0.96GHz VEN=User Input
Recommended Bias Controller: XM-B817-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2070

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 1500 MHz

Gain

N/A 2.8 dB

NF

N/A 0.38 dB

ROHS

RoHS

N/A XR-A585-0404D