XM-A586-0404D
XR-A586-0404D RoHS



Amplifier, GRF2071 [PCB: 2013]
1.7 to 2.7 GHz Tune
Recommended Bias Controller: XM-A2J9-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2071

Manufacturer Specs

Low Freq

N/A 70 MHz

High Freq

N/A 2700 MHz

Gain

N/A 19 dB

NF

N/A 0.36 dB

ROHS

RoHS

N/A XR-A586-0404D