XM-A587-0404D
XR-A587-0404D RoHS



Amplifier, GRF2072 [PCB: 2013]
Tuned for F=2.5-2.7GHz as MFG Standard Evaluation Board
VDD=+5V, Ven=+5V
Recommended Bias Controller: XM-B817-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2072

Manufacturer Specs

Low Freq

N/A 1500 MHz

High Freq

N/A 3800 MHz

Gain

N/A 19.8 dB

NF

N/A 0.55 dB

ROHS

RoHS

N/A XR-A587-0404D