XM-A588-0404D
XR-A588-0404D RoHS



Amplifier, GRF2073 [PCB: 2013]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2073

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 6000 MHz

Gain

N/A 18.5 dB

NF

N/A 0.63 dB

ROHS

RoHS

N/A XR-A588-0404D