XM-A589-0404D
XR-A589-0404D RoHS



Amplifier, GRF2114 [PCB: 2013]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2114

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 2700 MHz

Gain

N/A 17.9 dB

NF

N/A 0.93 dB

ROHS

RoHS

N/A XR-A589-0404D