XM-A592-0404D
XR-A592-0404D RoHS



Amplifier, GRF2133 [PCB: 2012]
Tuned F = 0.7G-2.7GHz
Default Configuration per MFG Eval Board and VEN=Self Bias
Recommended Bias Controller: XM-B1C4-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2133

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 2700 MHz

Gain

N/A 28 dB

NF

N/A 0.6 dB

ROHS

RoHS

N/A XR-A592-0404D