XM-A594-0404D
XR-A594-0404D RoHS



Amplifier, GRF2080 [PCB: 2014]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2080

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 1500 MHz

Gain

N/A 21 dB

NF

N/A 0.42 dB

ROHS

RoHS

N/A XR-A594-0404D