XM-A595-0404D
XR-A595-0404D RoHS



Amplifier, GRF2081 [PCB: 2014]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2081

Manufacturer Specs

Low Freq

N/A 700 MHz

High Freq

N/A 2700 MHz

Gain

N/A 18.5 dB

NF

N/A 0.41 dB

ROHS

RoHS

N/A XR-A595-0404D