XM-A596-0404D
XR-A596-0404D RoHS



Amplifier, GRF2082 [PCB: 2014]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2082

Manufacturer Specs

Low Freq

N/A 1500 MHz

High Freq

N/A 3800 MHz

Gain

N/A 19 dB

NF

N/A 0.55 dB

ROHS

RoHS

N/A XR-A596-0404D