XM-A597-0404D
XR-A597-0404D RoHS



Amplifier, GRF2083 [PCB: 2014]
F=2G-6G Tuned for F=3.4G-3.8G per MFG EVAL
Recommended Bias Controller: XM-B8E5-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2083

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 6000 MHz

Gain

N/A 17.8 dB

NF

N/A 0.65 dB

ROHS

RoHS

N/A XR-A597-0404D