XM-A5H7-0404D
XR-A5H7-0404D RoHS



Amplifier, GRF2101 [PCB: 2012]
F=4G-10G Tuned for F=?
Recommended Bias Controller: XM-B817-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2101

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 10000 MHz

Gain

N/A 18 dB

NF

N/A .9 dB

ROHS

RoHS

N/A XR-A5H7-0404D