XM-A812-0404D
XR-A812-0404D RoHS



Amplifier, GRF2501 [PCB: 2012]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2501

Manufacturer Specs

Low Freq

N/A 4900 MHz

High Freq

N/A 9000 MHz

Gain

N/A 17 dB

NF

N/A 1 dB

ROHS

RoHS

N/A XR-A812-0404D