XM-A813-0404D
XR-A813-0404D RoHS



Amplifier, GRF2505 [PCB: 2011]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF2505

Manufacturer Specs

Low Freq

N/A 3000 MHz

High Freq

N/A 6000 MHz

Gain

N/A 12.5 dB

NF

N/A 1.2 dB

ROHS

RoHS

N/A XR-A813-0404D