XM-A815-0404D
XR-A815-0404D RoHS



Amplifier, GRF4001 [PCB: 2011]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF4001

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 6000 MHz

Gain

N/A 15.5 dB

NF

N/A .9 dB

ROHS

RoHS

N/A XR-A815-0404D