XM-A817-0404D
XR-A817-0404D RoHS



Amplifier, GRF4003 [PCB: 2011]
Recommended Bias Controller: XM-A2J9-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF4003

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 1000 MHz

Gain

N/A 12.5 dB

NF

N/A .85 dB

ROHS

RoHS

N/A XR-A817-0404D