XM-A822-0404D
XR-A822-0404D RoHS



Amplifier, GRF4142 [PCB: 2011]
Tuned for F=0.7-2.7GHz
Recommended Bias Controller: XM-A2J9-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF4142

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 6000 MHz

Gain

N/A 15.3 dB

NF

N/A .9 dB

ROHS

RoHS

N/A XR-A822-0404D