XM-A5H1-0409D
XR-A5H1-0409D RoHS



Mixer, GRF7001 [PCB: 2020]
Unit of Measure

Manufacturer Info

Spec Sheet

N/A GRF7001

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 0 dBm

LO Low Freq

N/A 100 MHz

LO High Freq

N/A 4000 MHz

RF Low Freq

N/A 10 MHz

RF High Freq

N/A 4000 MHz

IF Low FreqMixer

N/A 10 MHz

IF High Freq

N/A 4000 MHz

Conv Loss

N/A 6 dB

ROHS

RoHS

N/A XR-A5H1-0409D