XM-A7E9-0404C-01
XR-A7E9-0404C-01 RoHS



Amplifier, F1451 [PCB: 601]
Included Bias Controller: XM-A8E9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1451

Manufacturer Specs

Low Freq

N/A 700 MHz

High Freq

N/A 1100 MHz

Gain

N/A 32 dB

NF

N/A 3.6 dB

ROHS

RoHS

N/A XR-A7E9-0404C-01