XM-A7F1-0404C-01
XR-A7F1-0404C-01 RoHS



Variable Gain Amplifier, F1455 [PCB: 0601]
F=1.4G-2.3GHz
Included Bias Controller: XM-A8E9-0404D
Connectorized Housing: SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1455

Manufacturer Specs

Low Freq

N/A 1400 MHz

High Freq

N/A 2300 MHz

Gain

N/A 32.8 dB

NF

N/A 3.9 dB

ROHS

RoHS

N/A XR-A7F1-0404C-01