XM-A7D9-0409D
XR-A7D9-0409D RoHS



Mixer, F1100NBGI [PCB: 0602]
LOlvl=6dBm RF=698M-915M LO=848M-1.365G IF=150M-450M CL=-9dB
Recommended Bias Controller: XM-A8E7-0409D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1100NBGI

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 6 dBm

LO Low Freq

N/A 848 MHz

LO High Freq

N/A 1365 MHz

RF Low Freq

N/A 698 MHz

RF High Freq

N/A 915 MHz

IF Low FreqMixer

N/A 150 MHz

IF High Freq

N/A 450 MHz

Conv Loss

N/A -9 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7D9-0409D