XM-A7E1-0409D
XR-A7E1-0409D RoHS



Mixer, F1102NBGI [PCB: 0602]
LOlvl=6dBm RF=400M-1G LO=500M-1.15G IF=50M-300M CL=-9dB
Recommended Bias Controller: XM-A8E7-0409D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1102NBGI

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 6 dBm

LO Low Freq

N/A 500 MHz

LO High Freq

N/A 1150 MHz

RF Low Freq

N/A 400 MHz

RF High Freq

N/A 1000 MHz

IF Low FreqMixer

N/A 50 MHz

IF High Freq

N/A 300 MHz

Conv Loss

N/A -9 dB

ROHS

RoHS

N/A XR-A7E1-0409D