XM-A7E2-0409D
XR-A7E2-0409D RoHS



Mixer, F1150NBGI [PCB: 0602]
LOlvl=6dBm RF=1.7G-2.2G LO=1.75G-2.65G IF=50M-450M CL=-8.5dB
Recommended Bias Controller: XM-A8E7-0409D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1150NBGI

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 6 dBm

LO Low Freq

N/A 1750 MHz

LO High Freq

N/A 2650 MHz

RF Low Freq

N/A 1700 MHz

RF High Freq

N/A 2200 MHz

IF Low FreqMixer

N/A 50 MHz

IF High Freq

N/A 450 MHz

Conv Loss

N/A -8.5 dB

ROHS

RoHS

N/A XR-A7E2-0409D