XM-A7E4-0409D
XR-A7E4-0409D RoHS



Mixer, F1162NBGI [PCB: 0602]
LOlvl=6dBm RF=2.3G-2.7G LO=1.8G-2.9G IF=50M-500M CL=-8.9dB
Recommended Bias Controller: XM-A8E7-0409D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1162NBGI

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 6 dBm

LO Low Freq

N/A 1800 MHz

LO High Freq

N/A 2900 MHz

RF Low Freq

N/A 2300 MHz

RF High Freq

N/A 2700 MHz

IF Low FreqMixer

N/A 50 MHz

IF High Freq

N/A 500 MHz

Conv Loss

N/A -8.9 dB

ROHS

RoHS

N/A XR-A7E4-0409D