XM-A7E5-0409D
XR-A7E5-0409D RoHS



Mixer, F1178NBGI [PCB: 0602]
LOlvl=3dBm RF=3.4G-3.8G LO=2.9G-3.62G IF=30M-550M CL=-9dB
Recommended Bias Controller: XM-A8E7-0409D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1178NBGI

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 3 dBm

LO Low Freq

N/A 2900 MHz

LO High Freq

N/A 3620 MHz

RF Low Freq

N/A 3400 MHz

RF High Freq

N/A 3800 MHz

IF Low FreqMixer

N/A 30 MHz

IF High Freq

N/A 550 MHz

Conv Loss

N/A -9 dB

ROHS

RoHS

N/A XR-A7E5-0409D