XM-A7E6-0604D
XR-A7E6-0604D RoHS



Mixer, F1701NBGI [PCB: 0605]
LOlvl=0dBm RF=698M-960M LO=630M-1.26G IF=70M-300M CL=-11.8dB
Recommended Bias Controller: XM-A8E8-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1701NBGI

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 0 dBm

LO Low Freq

N/A 630 MHz

LO High Freq

N/A 1260 MHz

RF Low Freq

N/A 698 MHz

RF High Freq

N/A 960 MHz

IF Low FreqMixer

N/A 70 MHz

IF High Freq

N/A 300 MHz

Conv Loss

N/A -11.8 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7E6-0604D