XM-A7E7-0604D
XR-A7E7-0604D RoHS



Mixer, F1751NBGI [PCB: 0605]
LOlvl=0dBm RF=1.43G-2.05G LO=1.4G-2.5G IF=50M-500M CL=-11.8dB
Recommended Bias Controller: XM-A8E8-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1751NBGI

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 0 dBm

LO Low Freq

N/A 1400 MHz

LO High Freq

N/A 2500 MHz

RF Low Freq

N/A 1430 MHz

RF High Freq

N/A 2050 MHz

IF Low FreqMixer

N/A 50 MHz

IF High Freq

N/A 500 MHz

Conv Loss

N/A -11.8 dB

ROHS

RoHS

N/A XR-A7E7-0604D