XM-A7D5-0404C-01
XR-A7D5-0404C-01 RoHS



Voltage Variable Attenuator, F2250NLGK [PCB: 0600]
Negative Slope
Included Bias Controller: XM-A8E6-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F2250NLGK

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 33.6 dB

IL

N/A 1.4 dB

ROHS

RoHS

N/A XR-A7D5-0404C-01