XM-A2D2-0204C
XR-A2D2-0204C RoHS



Attenuator, A-0805-C-06DB [PCB: 70]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IMS

Spec Sheet

N/A A-0805-C-00DB

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 15000 MHz

Atten

N/A 6 dB

Power

N/A 100 mW

ROHS

RoHS

N/A XR-A2D2-0204C