XM-A368-0204C
XR-A368-0204C RoHS



Attenuator, A-0402-C-08DB [PCB: 223]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IMS

Spec Sheet

N/A A-0805-C-00DB

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 10000 MHz

Atten

N/A 8 dB

Power

N/A 32 mW

ROHS

RoHS

N/A XR-A368-0204C