XM-IMA-1409


UpConverter / DownConverter Module

Includes RF Blocks and associated Bias/Cntl Blocks:
UpConverter: ADMV1013 (XM-C9K7-0909D / XM-B915-0809D-SP)
DownConverter: ADMV1014 (XM-C9K8-0909D / XM-B916-0809D-SP)
RF Switch: ADRF5026 (XM-C9K6-0406D / XM-B9P3-0404D-SP)
Splitter: EP2W1 (XM-C9K5-0406D)

Mechanical:
2409 Format (3.49" x 1.465" x 0.54")
Machined Aluminum, Nickel Plated
Qty 5 SuperSMA Female Connectors (LO and 2x IF I/Q)
Qty 1 2.92mm Female Connector (RF)