XM-IMA-8001


Dual Amplifier:
Freq Range: Goal 1 to 18 GHz (min 1.5 to 18 GHz)
Gain: ~30 dB
P1dB: Goal 22 dBm
Input Voltage: +12V

Internal Configuration:
Amp 1: MAAL-011141
Amp 1 Bias Board
Amp 2: CMD317C4
Amp 2 Bias Board

Mechanical:
Modified 0804 Housing (1.33" x 0.79" x 0.94")
Nickel Plated
Field Replaceable Female SMA Connectors