XM-B7H5-0409C
XR-B7H5-0409C RoHS



Coupler, IPP-7151 [PCB: 952]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-7151

Manufacturer Specs

Low Freq

N/A 1000 MHz

High Freq

N/A 2500 MHz

Coupling

N/A 3 dB

IL

N/A 0.5 dB

Isolation

N/A 14 dB

Amp Bal

N/A 0.9 dB

Phase Bal

N/A 90 ± 5 Deg

PKG

N/A SMT