XM-D8J8-1415D



Coupler, IPP-7116 [PCB: 3002]
F=0.225-2G IL=0.8dB ISO=17dB P=200W
Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-7116

Manufacturer Specs

Low Freq

N/A 0.225 MHz

High Freq

N/A 2000 MHz

IL

N/A 0.8 dB

Isolation

N/A 17 dB

Amp Bal

N/A 1 dB

Phase Bal

N/A 5 Deg

PKG

N/A SMT

S-Parameter Plot

 

N/A