XM-D8K2-0609D



Coupler, IPP-7111 [PCB: 3005]
F=2-6G IL=0.25dB ISO=17dB P=250W
Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-7111

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 6000 MHz

IL

N/A 0.25 dB

Isolation

N/A 17 dB

Amp Bal

N/A 1.4 dB

Phase Bal

N/A 5 Deg

PKG

N/A SMT

S-Parameter Plot

 

N/A