XM-D8K4-1212D



Coupler, IPP-8002 [PCB: 3023]
F=0.225-0.450G C=30dB DIR=16dB P=200W
Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-8002

Manufacturer Specs

Low Freq

N/A 0.225 MHz

High Freq

N/A 0.45 MHz

Coupling

N/A 30 dB

IL

N/A 0.25 dB

Directivity

N/A 16 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A