XM-D8K6-1409D



Coupler, IPP-8070 [PCB: 3024]
F=0.02-1G C=50dB DIR=20dB P=150W
Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-8070

Manufacturer Specs

Low Freq

N/A 0.02 MHz

High Freq

N/A 1000 MHz

Coupling

N/A 50 dB

IL

N/A 0.3 dB

Directivity

N/A 20 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A